View All Press-Lok Adapters

4FSA-4FSA

Product # 73045001

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSA-4FSA  /  4FSA4FSA
    Product # 73045001
    Description 4FSA-4FSA
    UPC 770075407843
  • Specifications
    A (mm) 25
    L Length (mm) 58
    Reference Coupling (in) 1/4 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.27