View All Press-Lok Adapters

12FSAX-12FSAX

Product # 73045041

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-12FSAX  /  12FSAX12FSAX
    Product # 73045041
    Description 12FSAX-12FSAX
    UPC 072053951264
  • Specifications
    A (mm) 44
    B (mm) 44
    L Length (mm) 60
    Reference Coupling (in) 3/4 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.8