View All Press-Lok Adapters

16-16-16-16FSAC

Product # 73045034

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16-16-16-16FSAC  /  16161616FSAC
    Product # 73045034
    Description 16-16-16-16FSAC
    UPC 770075251736
  • Specifications
    A (mm) 55
    B (mm) 50
    L Length (mm) 100
    Reference Coupling (in) 1 - 1 - 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 3.28