View All Press-Lok Adapters

16FSAX-16FSAX

Product # 73045043

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16FSAX  /  16FSAX16FSAX
    Product # 73045043
    Description 16FSAX-16FSAX
    UPC 072053951271
  • Specifications
    A (mm) 55
    B (mm) 55
    L Length (mm) 80
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.5