View All Press-Lok Adapters

4FSAX-4FSAX45

Product # 73045066

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4FSAX-4FSAX45  /  4FSAX4FSAX45
    Product # 73045066
    Description 4FSAX-4FSAX45
    UPC 072053951509
  • Specifications
    A (mm) 25
    B (mm) 39
    L Length (mm) 45
    Reference Coupling (in) 1/4 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41