The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

12FSAX-16MB

Product # 73045091

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-16MB  /  12FSAX16MB
    Product # 73045091
    Description 12FSAX-16MB
    UPC 072053951752
    T1 Thread 3/4 in
    Thread Size 1 5/16-12
  • Specifications
    A (mm) 44
    B (mm) 20
    L Length (mm) 59
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 75
    Weight (lbs.) 0.66