View All Press-Lok Adapters

6MSA-4MP

Product # 73045154

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-4MP  /  6MSA4MP
    Product # 73045154
    Description 6MSA-4MP
    UPC 072053952117
    T1 Thread 3/8 in
    Thread Size 1/4-18
  • Specifications
    A (mm) 15
    L Length (mm) 53
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.2