View All Press-Lok Adapters

8MSA

Product # 73045149

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA  /  8MSA
    Product # 73045149
    Description 8MSA
    UPC 072053952063
    T1 Thread 1/2 in
  • Specifications
    A (mm) 26
    L Length (mm) 34
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.2