View All Press-Lok Adapters

8MSA-6MP

Product # 73045157

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-6MP  /  8MSA6MP
    Product # 73045157
    Description 8MSA-6MP
    UPC 072053952148
    T1 Thread 1/2 in
    Thread Size 3/8-18
  • Specifications
    A (mm) 15
    L Length (mm) 60
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.22