The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters
40FSA
Product # 73045297Mining adapters
- Fully interchangeable with any staple fitting
Specifications
-
Product Details
Part # 40FSA / 40FSA Product # 73045297 Description 40FSA UPC 770075408215 T1 Thread 2 1/2 in -
Specifications
A (mm) 100 L Length (mm) 120 -
Notes
Footnote Meets or Exceeds SAE J1467. Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. -
Packaging details
Customer Pack Weight (lbs.) 5.1