View All Press-Lok Adapters

24FSX-24FSXBV

Product # 73045295

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSX-24FSXBV  /  24FSX24FSXBV
    Product # 73045295
    Description 24FSX-24FSXBV
    UPC 072053953282
  • Specifications
    A (mm) 70
    L Length (mm) 223
    Reference Coupling (in) 1 1/2 - 1 1/2
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 15