View All Press-Lok Adapters

20FSA

Product # 73045190

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSA  /  20FSA
    Product # 73045190
    Description 20FSA
    UPC 072053952476
    T1 Thread 1 1/4 in
  • Specifications
    A (mm) 60
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.62