View All Press-Lok Adapters

6FSX-6FSXBV

Product # 73045235

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSX-6FSXBV  /  6FSX6FSXBV
    Product # 73045235
    Description 6FSX-6FSXBV
    UPC 072053952896
  • Specifications
    A (mm) 30
    L Length (mm) 113
    Reference Coupling (in) 3/8 - 3/8
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 300
    Weight (lbs.) 1.59