View All Press-Lok Adapters

32FSAX-32MB

Product # 73045377

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSAX-32MB  /  32FSAX32MB
    Product # 73045377
    Description 32FSAX-32MB
    UPC 770075256403
    T1 Thread 2 in
    Thread Size 2 1/2-12
  • Specifications
    A (mm) 80
    B (mm) 23
    L Length (mm) 80
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2