The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

8FSAX-12MB

Product # 73045375

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-12MB  /  8FSAX12MB
    Product # 73045375
    Description 8FSAX-12MB
    UPC 770075408291
    T1 Thread 1/2 in
    Thread Size 1 1/16-12
  • Specifications
    A (mm) 35
    B (mm) 18
    L Length (mm) 59
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.6