The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

8FSAX-16MBSPP

Product # 73045393

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-16MBSPP  /  8FSAX16MBSPP
    Product # 73045393
    Description 8FSAX-16MBSPP
    UPC 072053953817
    T1 Thread 1/2 in
    Thread Size 1-11
  • Specifications
    A (mm) 35
    B (mm) 17
    L Length (mm) 58
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.7