View All Press-Lok Adapters

12FSAX-12MP90L

Product # 73045320

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-12MP90L  /  12FSAX12MP90L
    Product # 73045320
    Description 12FSAX-12MP90L
    UPC 072053953473
    T1 Thread 3/4 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 44
    B (mm) 64
    L Length (mm) 53
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1