The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

8FSAX-8MP90L

Product # 73045319

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-8MP90L  /  8FSAX8MP90L
    Product # 73045319
    Description 8FSAX-8MP90L
    UPC 072053953466
    T1 Thread 1/2 in
    Thread Size 1/2-14
  • Specifications
    A (mm) 35
    B (mm) 48
    L Length (mm) 48
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.57