View All Press-Lok Adapters

20-20-16FSAXT

Product # 73045347

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-16FSAXT  /  202016FSAXT
    Product # 73045347
    Description 20-20-16FSAXT
    UPC 770075256304
  • Specifications
    A (mm) 60
    B (mm) 60
    C (mm) 71
    L Length (mm) 140
    Reference Coupling X-X-Y (in) 1 1/4 - 1 1/4 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8