View All Press-Lok Adapters

24-24-12FSAT

Product # 73045432

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24-24-12FSAT  /  242412FSAT
    Product # 73045432
    Description 24-24-12FSAT
    UPC 770075256434
  • Specifications
    A (mm) 45
    B (mm) 102
    C (mm) 67
    L Length (mm) 134
    Reference Coupling X-X-Y (in) 1 1/2 - 1 1/2 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8