View All Press-Lok Adapters

12MSA-8MB

Product # 73045457

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSA-8MB  /  12MSA8MB
    Product # 73045457
    Description 12MSA-8MB
    UPC 770075256540
    T1 Thread 3/4 in
    Thread Size 3/4-16
  • Specifications
    A (mm) 15
    L Length (mm) 60
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 0.12