View All Press-Lok Adapters

8MSA-12MBSPP

Product # 73045502

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-12MBSPP  /  8MSA12MBSPP
    Product # 73045502
    Description 8MSA-12MBSPP
    UPC 770075408390
    T1 Thread 1/2 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 14
    L Length (mm) 58
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.35