View All Press-Lok Adapters

6MSA-8MBSPP

Product # 73045501

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-8MBSPP  /  6MSA8MBSPP
    Product # 73045501
    Description 6MSA-8MBSPP
    UPC 770075408383
    T1 Thread 3/8 in
    Thread Size 1/2-14
  • Specifications
    A (mm) 13
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25