View All Press-Lok Adapters

16FSAX-20MBSPP

Product # 73045607

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-20MBSPP  /  16FSAX20MBSPP
    Product # 73045607
    Description 16FSAX-20MBSPP
    UPC 770075408727
    T1 Thread 1 in
    Thread Size 1 1/4-11
  • Specifications
    A (mm) 55
    B (mm) 20
    L Length (mm) 69
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.67