The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

16FSAX-16BJ

Product # 73045623

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16BJ  /  16FSAX16BJ
    Product # 73045623
    Description 16FSAX-16BJ
    UPC 770075408741
    T1 Thread 1 in
  • Specifications
    A (mm) 60
    B (mm) 30
    Bolt Size 1 BSP
    C (mm) 51
    L Length (mm) 96
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1