View All Press-Lok Adapters

12FSAX-12BJ

Product # 73045622

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-12BJ  /  12FSAX12BJ
    Product # 73045622
    Description 12FSAX-12BJ
    UPC 770075408734
    T1 Thread 3/4 in
  • Specifications
    A (mm) 45
    B (mm) 24
    Bolt Size 3/4 BSP
    C (mm) 44.5
    L Length (mm) 52
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.7