View All Press-Lok Adapters

4-4-4FSAC

Product # 73045685

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4-4-4FSAC  /  444FSAC
    Product # 73045685
    Description 4-4-4FSAC
    UPC 770075408833
  • Specifications
    A (mm) 32
    B (mm) 38
    L Length (mm) 75
    Reference Coupling (in) 1/4 - 1/4 - 1/4 - 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.3