View All Press-Lok Adapters

24FSH-CAP

Product # 73046031

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSH-CAP  /  24FSHCAP
    Product # 73046031
    Description 24FSH-CAP
    UPC 770075157755
    T1 Thread 1 1/2 in
  • Specifications
    A (mm) 82
    L Length (mm) 100
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 12
    Weight (lbs.) 6.9