View All Press-Lok Adapters

24-24-24FSHT

Product # 73046021

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24-24-24FSHT  /  242424FSHT
    Product # 73046021
    Description 24-24-24FSHT
    UPC 770075262770
  • Specifications
    A (mm) 82
    B (mm) 82
    L Length (mm) 166
    Reference Coupling (in) 1 1/2 - 1 1/2 - 1 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 17.1