View All Press-Lok Adapters

20MSH-20MP

Product # 73046060

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSH-20MP  /  20MSH20MP
    Product # 73046060
    Description 20MSH-20MP
    UPC 072053953954
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11 1/2
  • Specifications
    L Length (mm) 96
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.72