View All Press-Lok Adapters

32MSH-PLUG

Product # 73046052

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32MSH-PLUG  /  32MSHPLUG
    Product # 73046052
    Description 32MSH-PLUG
    UPC 072053953947
    T1 Thread 2 in
  • Specifications
    L Length (mm) 70
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 2.99