View All Press-Lok Adapters

4MSA-5MB

Product # 73045453

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4MSA-5MB  /  4MSA5MB
    Product # 73045453
    Description 4MSA-5MB
    UPC 770075256502
    T1 Thread 1/4 in
    Thread Size 1/2-20
  • Specifications
    A (mm) 13
    L Length (mm) 52
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.12