View All Press-Lok Adapters

32FSH-32FSHBV

Product # 73046102

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSH-32FSHBV  /  32FSH32FSHBV
    Product # 73046102
    Description 32FSH-32FSHBV
    UPC 770075408956
  • Specifications
    A (mm) 95
    L Length (mm) 259
    Reference Coupling (in) 2 - 2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 24