View All Press-Lok Adapters

24FSH-24FSHBV

Product # 73046101

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSH-24FSHBV  /  24FSH24FSHBV
    Product # 73046101
    Description 24FSH-24FSHBV
    UPC 770075408949
  • Specifications
    A (mm) 83
    L Length (mm) 250
    Reference Coupling (in) 1 1/2 - 1 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 16.56