View All Press-Lok Adapters

20FSH-20FSHBV

Product # 73046100

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSH-20FSHBV  /  20FSH20FSHBV
    Product # 73046100
    Description 20FSH-20FSHBV
    UPC 770075408932
  • Specifications
    A (mm) 70
    L Length (mm) 206
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 9