Mining adapters
Part # | 12SHS STAPLE |
---|---|
Product # | 73046088 |
Description | 12SHS STAPLE |
UPC | 770075408918 |
End 1 Type | SHS |
Reference Coupling (in) | 3/4 |
Material | Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 250 |
---|---|
Weight (lbs.) | 0.1 |