View All Press-Lok Adapters

16-8-16FSAXT

Product # 73045062

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16-8-16FSAXT  /  16816FSAXT
    Product # 73045062
    Description 16-8-16FSAXT
    UPC 072053951462
  • Specifications
    A (mm) 55
    B (mm) 35
    C (mm) 59
    L Length (mm) 136
    Reference Coupling X-X-Y (in) 1 - 1/2 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 4.01