View All Press-Lok Adapters

12-12-6FSAXT

Product # 73045059

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12-12-6FSAXT  /  12126FSAXT
    Product # 73045059
    Description 12-12-6FSAXT
    UPC 072053951431
  • Specifications
    A (mm) 44
    B (mm) 32
    C (mm) 53
    L Length (mm) 84
    Reference Coupling X-X-Y (in) 3/4 - 3/4 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 1.82