The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

6-6-6-6FSAK

Product # 73045184

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6-6-6-6FSAK  /  6666FSAK
    Product # 73045184
    Description 6-6-6-6FSAK
    UPC 072053952414
  • Specifications
    A (mm) 63
    L Length (mm) 110
    Reference Coupling (in) 3/8 - 3/8 - 3/8 - 3/8
  • Notes
    Footnote NOTE: Larger K sizes available. Contact Customer Service.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1.4