View All Press-Lok Adapters

8MSA-8FSAX90

Product # 73045179

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-8FSAX90  /  8MSA8FSAX90
    Product # 73045179
    Description 8MSA-8FSAX90
    UPC 072053952360
    T1 Thread 1/2 in
    T2 Thread 1/2 in
  • Specifications
    A (mm) 35
    B (mm) 45
    L Length (mm) 50
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.9