View All Press-Lok Adapters

24FSA-24FSA

Product # 73045280

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24FSA-24FSA  /  24FSA24FSA
    Product # 73045280
    Description 24FSA-24FSA
    UPC 072053953183
  • Specifications
    A (mm) 70
    L Length (mm) 70
    Reference Coupling (in) 1 1/2 - 1 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.6