View All Press-Lok Adapters

20-20-6FSAT

Product # 73045026

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-6FSAT  /  20206FSAT
    Product # 73045026
    Description 20-20-6FSAT
    UPC 770075407980
  • Specifications
    A (mm) 32
    B (mm) 84
    C (mm) 53
    L Length (mm) 107
    Reference Coupling X-X-Y (in) 1 1/4 - 1 1/4 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3