View All Press-Lok Adapters

16FSA-16FSA

Product # 73045006

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSA-16FSA  /  16FSA16FSA
    Product # 73045006
    Description 16FSA-16FSA
    UPC 770075194385
  • Specifications
    A (mm) 55
    L Length (mm) 55
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 35
    Weight (lbs.) 1.35