The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

6FSAX-6MBSPP

Product # 73045073

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-6MBSPP  /  6FSAX6MBSPP
    Product # 73045073
    Description 6FSAX-6MBSPP
    UPC 072053951578
    T1 Thread 3/8 in
    Thread Size 3/8-19
  • Specifications
    A (mm) 32
    B (mm) 10
    L Length (mm) 47
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.21