View All Press-Lok Adapters

8MSA-8FSA45

Product # 73046337

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8MSA-8FSA45  /  8MSA8FSA45
    Product # 73046337
    Description 8MSA-8FSA45
    UPC 770075442493
    T1 Thread 1/2 in
  • Specifications
    A (mm) 35
    L Length (mm) 37
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.48