View All Press-Lok Adapters

12-12-12FSHT

Product # 73046346

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12-12-12FSHT  /  121212FSHT
    Product # 73046346
    Description 12-12-12FSHT
    UPC 770075444206
  • Specifications
    A (mm) 40
    B (mm) 40
    L Length (mm) 145
    Reference Coupling (in) 3/4 - 3/4 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 2.67