The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

16MSH-16FSH90

Product # 73046300

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSH-16FSH90  /  16MSH16FSH90
    Product # 73046300
    Description 16MSH-16FSH90
    UPC 770075422617
    T1 Thread 1 in
  • Specifications
    A (mm) 55
    L Length (mm) 65
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.02