View All Press-Lok Adapters

32-32-20FSHT

Product # 73046278

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32-32-20FSHT  /  323220FSHT
    Product # 73046278
    Description 32-32-20FSHT
    UPC 770075422389
  • Specifications
    A (mm) 70
    B (mm) 95
    L Length (mm) 176
    Reference Coupling (in) 2 - 2 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 20.5