View All Press-Lok Adapters

16FSH-16FSH90

Product # 73046274

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSH-16FSH90  /  16FSH16FSH90
    Product # 73046274
    Description 16FSH-16FSH90
    UPC 770075422358
  • Specifications
    A (mm) 55
    L Length (mm) 73
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 8.81