View All Press-Lok Adapters

12FSAX-12MP90

Product # 73045114

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSAX-12MP90  /  12FSAX12MP90
    Product # 73045114
    Description 12FSAX-12MP90
    UPC 770075408123
    T1 Thread 3/4 in
    Thread Size 3/4-14
  • Specifications
    A (mm) 44
    B (mm) 44
    L Length (mm) 57
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.31